技术细节
Screws | M12 |
---|---|
m/set [kg] | 1.8 |
Width B [mm] | 35.0 |
Material | Steel 16MnCr5, hardened |
Height H [mm] | 50.0 |
Slot width N [mm] | 17.0 |
Hole spacing b [mm] | 22.0 |
Thread workpiece stop G | M6 |
Clamping depth T [mm] | 25.0 |
Serration | 1/16" x 90° |
Product group | Hard Claw Jaws for O.D. Clamping |