技术细节
Product group | Angled soft top jaws, made of steel |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 17.0 |
Width B [mm] | 35.0 |
Height H [mm] | 40.0 |
Length L [mm] | 98.0 |
Hole spacing a [mm] | 61.0 |
Hole spacing b [mm] | 22.0 |
Screws | M12 |
Material | Steel 16MnCr5 suitable for case hardening |
m/set [kg] | 2.6 |