ROTA-S plus 2.0
Mandrin à serrage manuel avec changement rapide des mors
Mandrin à serrage flexible avec système de changement rapide de mors pour changement de mors en 60 secondes.
描述
Advantages – Your benefits
- Convenient jaw quick-change system
Minimizing set-up times and costs - Large through-hole
Machining all standard pipe diameters - High efficiency of the wedge bar system
Process-reliable clamping due to high clamping forces - High jaw quick-change repeat accuracy
No reboring of already machined jaws necessary - Visual safety devices
Maximum operating safety - Optimized lubrication system
Consistently high clamping forces ensured - Modular center sleeve system
Optimal adjustment to new clamping tasks thanks to the exchangeable center sleeves - Excellent clamping force/torque ratio
Perfect use of the machine performance - Angled serrated base jaws SFG
Compatible with the ROTA-S plus and "F" system (Forkardt) - Ergonomic, light safety spanner wrench
Ensures easy operation - All sides of the functional parts are hardened and ground
High run-out and jaw change repeat accuracy
Options and special information
- Jaw quick-change chuck with angled serrated base jaw interface
The ROTA-S plus 2.0 manual lathe chuck is a highly efficient power lathe chuck for the most varied of clamping tasks. This is available as a 2-jaw as well as a 3-jaw chuck. The high degree of efficiency of the wedge bar system and the optimized lubrication system ensure process-reliable clamping and consistently high clamping forces. The excellent clamping force speed ratio allows the perfect utilization of the machine output, and increases efficiency in your production. - The jaw quick-change system of the manual lathe chuck ROTA-G plus 2.0 significantly reduces set-up costs, with the set-up process completed in less than 60 seconds. Due to the quick-change system, reboring the jaws is no longer necessary.