ORG
Garra O-Ring
Garras, fixadas com dedos superiores apropriados permitem a montagem de O-rings, incluindo anéis quadrados e outros tanto em eixos (montagem externa) quanto em furos (montagem interna)
Descrição do Produto
Advantages – Your benefits
- O.D. and I.D. assembly with one gripper
for flexibility and cost-saving - Reliable performance due to new mounting principle
for high availability - Standard assembly finger for O.D. assembly
for conventional ring sizes for fast commissioning
Options and special information
- For standard O-ring sizes SCHUNK offers standard assembly fingers for external assembly. Assembly fingers for internal assembly are always O-ring specific. On request, they can be purchased as customized components from SCHUNK or manufactured by customers themselves. Drawings and design instructions can be found in the extensive operating manual that is available online as a PDF document.
- Max. O-ring cord strength
The max. O-ring cord thickness to be installed is a diameter of 4 mm. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.