arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KA GLT23N08-NNNNN-N-LK-01000-A-F Illustration similar

KA GLT23N08-NNNNN-N-LK-01000-A-F

ID 1692612

Available on request
Inquire now
This product can only be requested online.
Power cable, Plug-in connection size: M23

  • Cable length: 10 m
Product group Power cable
Cable length [m] 10.0
Design on product side Straight plug connector
Design on controller side open cable end
Temperature line integrated
Number of wires/connectors, coding – product side open cable end
Number of wires/connectors, coding – controller side 8, no coding
Third connector (Y) not assigned
Additional code – depending on the type of cable not assigned
Cable cross-sections 4x 2,5 mm2 + (2x 0,34 mm2)
Number of wires 6
Wire cross section 2,5 mm2 / 0,34 mm2
Material of the cable coating PUR
Color orange (similar to RAL 2003)
Cable track compatible yes
Bending cycles 5 million
Ambient temperature moving -40 bis +90 (DIN VDE) /<br>-40 bis +80 (UL/cUL) [°C]
Ambient temperature static -50 bis +90 (DIN VDE) /<br>-40 bis +80 (UL/cUL) [°C]
Insulation voltage wire/shield [V] 600.0
Insulation voltage wire/wire [V] 1000.0
UL certification yes