GSM-P
Rotary gripping module with parallel gripper
旋回アームによる力強い駆動、停止位置・緩衝装置、2 爪平行開閉グリッパーを組み合わせた、コンパクトなグリッパースイベル組み合わせモジュール。
描述
Advantages – Your benefits
- Space-saving
as the rotary drive, end-position damping unit and gripper are merged in one compact module - Cost-saving
due to the omission of adapter plates and the costs associated with project planning, and engineering design - Powerful
for even greater masses and inertias due to the variant with hydraulic shock absorbers - Flexible
through several mounting options, infinitely adjustable swiveling angle and numerous product versions - Cross roller guidance
for precise gripping through due to a scope-free base jaw guidance - Process reliable
as moving cables and hoses are replaced by integrated feed-throughs - Mounting on three gripper sides in five screwing directions
for universal and flexible assembly of the gripper swivel module - Air supply via hose-free direct connection or screw connections
for the specific adaption of the gripper swivel module in all automation solutions - Comprehensive accessories
due to the use of existing gripper components
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Modular system
As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.