arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Gripper configuration ELG

单指行程 [mm]
Individually configurable stroke

The stroke per jaw can be configured to customer specifications between 100mm and 400mm per jaw with millimeter precision. (For size 10, the stroke is limited to 300 mm)

1) Variant with 100 mm stroke per jaw
2) Variant with 400 mm stroke per jaw


基爪的位置 [mm]
手指长度
Finger version

The gripper is available in two finger versions. In addition to the basic variant for short finger lengths, a variant with a long finger length can also be configured for corresponding applications.

1) Short finger length with two guiding carriages per base jaw
2) Long finger length with four guiding carriages per base jaw


同步
The gripper can be configured as a synchronous and asynchronous variant. In the synchronous variant, the two base jaws are jointly controlled by a servomotor, with the jaw movement being synchronized by a counter-rotating ball screw. With the asynchronous variant, the two base jaws can be controlled independently and separately from each other. In this variant, one base jaw each is connected to one of the two required servomotors via the ball screw and the toothed belt.

1) Synchronous version
2) Asynchronous version


位置夹持
The electric holding brake prevents the movement of the ball screw, thereby clamping the position of the base jaws. Two brakes are required for the asynchronous variant. One fast switching module (ROBA®-brake-checker) is required for each holding brake (ROBA-stop®). This is included in the scope of delivery of the gripper.

1) Electric holding brake


盖板
The cover plates close the gripper on the attachment side. This protects the gripper from external influences at this point. The motor connections are cut out accordingly.

1) Cover plates
2) Motor connection


波纹管
The bellow closes the gripper on the side of the base jaws. It is only available in combination with the cover plate option and it improves the protection of the gripper against environmental influences.

1) Bellows cover
2) Cover plates



Note:
The bellow is mounted with a self-adhesive Velcro fastener. A screwed version of the bellows is available on request. This is especially recommended for harsh environments (e.g. contact with liquids and vapors).
连接件的侧向安装选项
Optional mounting options on the gripper for customized additional attachments such as cameras, sensor distributors or blow-out nozzles. This option cannot be combined with the "weight-optimized design" option.

1) Connection thread for additional attachment
2) Fit for centering pins


重量优化
Cutouts in the sidewalls reduce the weight of the gripper by up to 15%. This option cannot be combined with the option "side mounting options".

1) Cutouts for weight reduction


发动机供货范围
Drive motors

Different drive motors can be adapted to the gripper to enable flexible control and simple connection to existing control concepts.

1) Motor-specific attachment kit (always included in the scope of delivery)
2) Bosch or Siemens motors (optionally pre-assembled)
3) additional motors: see configurator (not included in the scope of delivery)
4) motors not included in the configurator on request


发动机制造商
Drive motors

Different drive motors can be adapted to the gripper to enable flexible control and simple connection to existing control concepts.

1) Motor-specific attachment kit (always included in the scope of delivery)
2) Bosch or Siemens motors (optionally pre-assembled)
3) additional motors: see configurator (not included in the scope of delivery)
4) motors not included in the configurator on request


引擎种类
Drive motors

Different drive motors can be adapted to the gripper to enable flexible control and simple connection to existing control concepts.

1) Motor-specific attachment kit (always included in the scope of delivery)
2) Bosch or Siemens motors (optionally pre-assembled)
3) additional motors: see configurator (not included in the scope of delivery)
4) motors not included in the configurator on request


请在此处输入您想要的引擎

定制化且可配置的长行程机械手
ELG 10-100-1-SYN-APL*

订购数量
Want maximum customization?
Is your configuration outside our normal range? Contact us and we will make it happen.