STV-W-G1/4-AG-10
Accessoires voor standaard vacuümopspantechnologie
ID 1487793
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Angular plug connector
- Suitable for all connection kits
- Hose diameter: 10 mm
- Thread : G1/4"-AG
- Operating temperature: 0 - 60 °C
- Material: Plastic
技术细节
| Length [mm] | 27.0 |
|---|---|
| Thread | G1/4"-AG |
| Material | Plastic |
| Min. operating temperature [°C] | 0.0 |
| Max. operating temperature [°C] | 60.0 |