GWU-S grip 80-28
Workpiece Supports Set
ID 1394225
Workpiece Supports Set
Product features:
Product features:
- Set of workpiece supports – width 80 mm
- Consisting of five pairs of workpiece underlays
- Heights = 5, 10, 15, 20, and 22 mm.
- Magnetic mounting
- Suitable for system jaws H = 28 mm with grip level 3 mm.
- Height accuracy: 0.1 mm
- Depth: 2.5 mm
- Width: 80 mm
- Weight: 0.38 kg
技术细节
| 폭 [mm] | 80.0 |
|---|---|
| 높이 [mm] | 5.0 |
| 중량 [kg] | 0.38 |
제공 범위
워크피스 지지 세트