arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Pre zobrazenie informácií o produktoch, službách a kontaktných osobách relevantných pre vašu lokalitu prepnite na príslušnú krajinu.
DPG-plus

DPG-plus

Sealed universal gripper
Dense 2-finger parallel gripper that meets the requirements of IP67 and does not allow substances to enter the working environment

Advantages – Your benefits

  • Robust interior multi-tooth guidance
    for the precise handling of different workpieces
  • Lip seal at the outside round guidance
    for permanent, secure gripper sealing
  • High maximum moments possible
    suitable for using long gripper fingers
  • Sealed 2-Finger Parallel Gripper
    complies to IP67 requirements despite a high moment load
  • Drive concept oval piston
    for maximum gripping forces
  • Mounting from two sides in three screw directions
    for universal and flexible gripper assembly
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems
  • Compact dimensions
    for minimal interfering contours in handling

Options and special information

  • Gripping force maintenance version AS/IS
    The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force.
  • Power booster version KVZ
    if higher gripping forces are required
  • ATEX version EX
    for explosive environments
  • Additional versions
    Various options can be combined with each other. Numerous additional options are also available – just tell us what your task is!
  • Integrated air purge connection
    impedes the ingress of dirt into the inside of the gripper
  • Please note that to achieve an IP 67 protection class, the gripper requires an additional hose for ventilation or a switchable air purge connection. For detailed information, please refer to the assembly and operating manual. Alternatively, a sinter filter (supplied) mounted on the air purge connection can prevent the penetration of dirt particles > 0.12 mm. However, this reduces the protection class to IP 54.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.