arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Selected linear module
LDK-EL-0200

Linear module configuration

Vybraná varianta
Zdvih [mm]
The desired stroke of the linear module can be entered at this point.

If the linear module has been designed using the linear module sizing assistant, the stroke is automatically adopted and may not be changed, as this affects the technical characteristics of the linear module.
Poloha skluzavky [mm]
Celková délka lineárního modulu [mm]
Pneumatická přídržná brzda
The holding brake holds the slide in a particular position even without energy supply.
The holding brake is pneumatically actuated.
The brake function is activated in unventilated state.
Měřicí systém
The absolute path measuring systems are optionally available with the interfaces: HIPERFACE® or DRIVE-CLiQ.
Bezpečnostní snímač
The encoder systems are certified according to SIL2/PLd.
This means that even demanding applications with high requirements in the area of machine safety can be implemented.
Výstup zástrčky motoru
The outlet of the motor connector can be selected depending on the desired application.





The selected side is also adopted in the CAD model.
Řetězový nosič
Suitable drag chains are available as accessories.
These are adapted to the respective effective stroke, supplied incl. mounting material, and if necessary, pre-assembled.

Přizpůsobené konfigurovatelné lineární moduly

Objednané množství
LDK-EL-0200-0010-0322-1-RXXX-000X-XXXX-GHXX
Want maximum customization?
Is your configuration outside our normal range? Contact us and we will make it happen.