arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Linear module selection

Koncepce pohonu
Spindle drive:
Precise positioning with high drive force

Toothed belt drive:
High acceleration and speed

Rack and pinion drive:
High repeat accuracy with large strokes

Linear direct drive:
For special precision and high dynamics
Řady
Alpha:
Linear module with spindle drive for precise positioning at a high drive force for universal use
Beta:
Universal linear module
Delta:
Flat linear module
Gamma:
Universal linear module with closed profile for high rigidity requirements
LDL:
Flat linear axis with linear motor and profiled rail guide
LDN:
Universal linear axis with a simple X-profile, linear motor and roller guidance
LDM:
Universal linear axis with double X-profile, linear motor, and roller guidance
LDT:
Universal linear axis with triple X-profile, linear motor, and roller guidance
LDK:
Compact short stroke axis with linear motor and roller guidance
SLD:
The dynamic axis all-rounder, with linear motor and profiled rail guide
ELB:
Short-stroke axis with linear direct drive and junction roller guides
Velikost
Alpha:
Rail size (15, 20, 30 and 35)

Beta:
Width of the linear module

Delta:
With of linear module

Gamma:
Width of linear module
Pohon
Driven carriage:
In this version, the servomotor is attached to the slide and the profile is moved or the driven slide can be moved
Typ vedení
Rail guide:
For maximum positioning accuracy and moment loads

Roller guidance:
For maximum speeds
Konstrukční verze
Standard, horizontal:
In this version, the servomotor is fastened to the slide and the profile is moved horizontally

Lifting axis, vertical:
In this version, the servomotor is fastened to the slide and the profile is moved vertically
Typ pohonu
Single nut (M): Spindle drive with high precision
Double nut (MM): Spindle drive with the highest precision
Průměr vřetene [mm]
The appropriate spindle diameter is determined automatically by the selection of series and size.
Stoupání vřetene [mm]
The appropriate spindle pitch for the desired application can be selected from various options.

The spindle pitch has no effect on the dimensioning of the interfering contours.
The dynamics of the drive are affected.
délka slide
Long carriage (SL):
Selecting the "long" slide length increases the possible moment load (My, Mz) of the linear module
linearmodule
Maximum individualization desired?
Your configuration is outside our standard range? Contact us and we will make it possible.