KSP3-LH 100-SM IOL
Sensory clamping force blocks
ID 1591490
Sensory clamping force block in standard version
Product features:
Product features:
- 2-jaw clamping force block
- Sensory design
- Control via IO-Link
- Centric clamping
- Long stroke
- Monitoring of the jaw position via IO-Link
- Pressure monitoring open/clamped via IO-Link
- Base jaws: Fine serration and tongue and groove
- Clamping force at max. operating pressure: 8 kN
- Stroke per jaw: 6 mm
- Max. jaw height: 150 mm
- Repeat accuracy: 0.01 mm
- Operating pressure: 2 - 9 bar
- Air consumption per double stroke at 6 bar: 1000 cm³
- Operating voltage control unit: 24 V DC
- Closing/opening time: 0.2 s
- Weight: 4 kg
Détails techniques
| Stroke per jaw [mm] | 6.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 8.0 |
| Min. operating pressure [bar] | 2.0 |
| Max. operating pressure [bar] | 9.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 150.0 |
| Distance H [mm] | 16.0 |
| Air consumption per double stroke at 6 bar [cm³] | 1000.0 |
| Closing/opening time [s] | 0.2 |
| Weight [kg] | 4.0 |
Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual; without rigid contact for integration into the machine control