arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MFRR-A1-050 Ø1000

MFRR-A1-050 Ø1000

Magnetic chucks with square pole technology

ID 420625

Delivery time on request
Standard magnetic clamping technology

Product features:
  • Magnetic chuck electropermanent
  • Technology: Square pole
  • Magnet type: ALNiCO + Neodym
  • Without low residual magnetism cycle
Technical data:
  • Dimensions: Ø1000 x 66 mm
  • Pole size: 50 x 50 mm
  • Number of poles: 120 (pole thread M8)
  • Max. holding force per pole: 3.92 kN
  • Max. total holding force: 470 kN
  • Max. working temperature: 80 °C
  • Weight: 365 kg
Electrical connection:
  • Fast connection with cover plate
  • Number of channels: 2
  • Connection: 7-PIN
  • Electrical connection: 400 V / 460 V
  • Protection class: 67
H [mm] 66.0
Max. clamping force [kN] 470.0
Number of poles 120.0
Connection 7-PIN
Number of channels 2.0
Mains voltage 400 V / 460 V
Min. workpiece thickness [mm] 8.0
Weight [kg] 365.0

Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions