arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.

RAPIDO jaw quick-change system

Tool-free chuck jaw change in less than 60 seconds

The jaw quick-change system RAPIDO enables jaw changes in a matter of seconds without any use of tools whatsoever. The jaws can be changed manually or automatically in under 60 seconds. Specifically in the area of the serrated lathe chuck, this type of jaw change creates completely new options for adapting the lathe chuck quickly and easily to new clamping tasks.

Our performance promise. Your benefits.

  • Tool-free jaw quick-change
  • Fully automatable
  • Complete jaw change in less than 60 seconds
  • I.D. and O.D. clamping possible
  • Can be retrofitted for all standard chucks
  • Repeat accuracy of 0.02 mm
  • Extensive ja blank concept
  • Všechny filtry
    16 výsledků
    RAPIDO supporting jaws

    RAPIDO supporting jaws

    The jaw quick-change system RAPIDO enables jaw changes in a matter of seconds without any use of tools whatsoever. It reduces the set-up time of a complete set of jaws to less than 60 seconds. Different clamping diameters, unmachined and finished parts can be clamped in the shortest of times in a reliable process. User-friendly handling even with overhead hanging lathe chucks as well as easy set-up without having to readjust the jaw.
    Due to the ground interfaces, the system attains a change repeat accuracy of max. 0.02 mm. The double locking ensures maximum security even in unclamped state.
    RAPIDO can be used both on a SCHUNK chuck with a corresponding interface, as well as retrofitted on an existing lathe chuck using an intermediate jaw.
    Zobrazit výrobní řadu
    RAPIDO interchangeable inserts

    RAPIDO interchangeable inserts

    The jaw quick-change system RAPIDO enables jaw changes in a matter of seconds without any use of tools whatsoever. It reduces the set-up time of a complete set of jaws to less than 60 seconds. Different clamping diameters, unmachined and finished parts can be clamped in the shortest of times in a reliable process. User-friendly handling even with overhead hanging lathe chucks as well as easy set-up without having to readjust the jaw.
    Due to the ground interfaces, the system attains a change repeat accuracy of max. 0.02 mm. The double locking ensures maximum security even in unclamped state.
    RAPIDO can be used both on a SCHUNK chuck with a corresponding interface, as well as retrofitted on an existing lathe chuck using an intermediate jaw.
    Zobrazit výrobní řadu