OPR-081-P00
ID 321381
Alternative products:
- Deflection rotatory: ± 25 °
- Force Fd max.: 1700 N
Technical details
| Axial deflection [mm] | 8.6 |
|---|---|
| Angular deflection [°] | ± 13 |
| Deflection rotatory [°] | ± 25 |
| Min. triggering moment, angular Mx, My [Nm] | 14.0 |
| Min. triggering torque, rotatory Mz [Nm] | 14.0 |
| Min. triggering force, axial Fd [N] | 382.0 |
| Max. force Fd [N] | 1700.0 |
| Min. supply voltage [V] | 10.0 |
| Max. supply voltage [V] | 30.0 |
| Repeat accuracy [mm] | ± 0.025 |
| Responsiveness [mm] | 0.5 |
| Repeat accuracy, rotary [min] | 5.0 |
| Min. operating pressure [bar] | 1.4 |
| Max. operating pressure [bar] | 6.2 |
| Weight [kg] | 0.58 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Diameter D [mm] | 80.0 |
| Height Z [mm] | 55.4 |
| Moment Mx max. [Nm] | 59.0 |
| Moment My max. [Nm] | 59.0 |
| Moment Mz max. [Nm] | 61.0 |
Dimensions and maximum loads
Trigger moment Mx, My, Mz
Triggering force Fd
Moment loading
Dimensions and maximum loads
The design of a collision sensor is defined by the occuring forces and moments in your application.
Trigger moment Mx, My, Mz
- X-axis:
- Pressure
- Y-axis:
- Moments
Triggering force Fd
- X-axis:
- Pressure
- Y-axis:
- Force
Moment loading
- X-axis:
- Angle in degrees
- Y-axis:
- Mx,y in Nm
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
integrated cylinder pistons
Scope of delivery
Collision and overload sensor in the ordered variant, elements for electrical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months