arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FUS-001 Illustration similar

FUS-001

ID 320518

Ready for shipment from stock
Insertion unit FUS, Size: 001, with locking

  • Compensation XY: 1.7 mm
  • Deflection rotatory: 4.5 °
  • Rigidity shift: 1.7 N/mm
  • Compensation center distance: 23 mm
  • Force Fz max.: 22 N
  • Force Fd max.: 360 N
Locking with locking
Compensation XY [mm] 1.7
Angular deflection [°] 1
Rotary compensation angle [°] 4.5
Rigidity shift [N/mm] 1.7
Compensation center distance [mm] 23
Repeat accuracy [mm] ± 0.026
Weight [kg] 0.18
Min. operating pressure [bar] 5
Max. operating pressure [bar] 6
Min. ambient temperature [°C] 5
Max. ambient temperature [°C] 60
Max. force Fx/Fy vertical installation [N] 22
Max. force Fx/Fy horizontal installation [N] 6.7
Locking force Fz [N] 22
Max. force Fd [N] 360
Diameter D [mm] 56.9
Height Z [mm] 41.5
Moment Mx max. [Nm] 3.4
Moment My max. [Nm] 3.4

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Monitoring
by inductive proximity switch

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Material
Elastomer material

Housing
Aluminum

Scope of delivery
without mounting screws

Warranty
24 months