SKE 22
ID 351102
- Torque: 0.75 Nm
Technical details
| Angle of rotation [°] | 90 |
|---|---|
| End position adjustability [°] | 5 |
| Torque [Nm] | 0.75 |
| IP protection class | 30 |
| Weight [kg] | 0.2 |
| Swiveling time (1x nominal rotation angle) without attached load [s] | 0.8 |
| Fluid consumption (2x nom. angle) [cm³] | 20.0 |
| Nominal operating pressure [bar] | 4.0 |
| Min. operating pressure [bar] | 1.0 |
| Max. operating pressure [bar] | 6.0 |
| Diameter of connecting hose | 4.3 x 3 x 0.65 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 50.0 |
| Repeat accuracy [°] | 0.03 |
| Length X [mm] | 74.0 |
| Width Y [mm] | 56.0 |
| Height Z [mm] | 56.0 |
| Moment My max. [Nm] | 19.0 |
| Force Fx max. [N] | 380.0 |
Dimensions and maximum loads
Torque
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
Torque
- X-axis:
- Pressure
- Y-axis:
- Torque
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Torque
is specified in relation to the rotary axis and at a nominal operating pressure of 4 bar.
Direct adaption of grippers
Some RH grippers can be directly flange-mounted to the SKE without an adapter plate. In this case, please note the screw connection diagram.
Housing material
Aluminum
Material of the (internal) functional components
Steel
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
double acting piston with geared transmission
Scope of delivery
Small parts for mounting, flow control couplings, Assembly and Operating Manual with Manufacturer's Declaration.
Warranty
24 months