arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CPS 160-A

CPS 160-A

ID 1590286

In stock
Automatic tool changers CPS, Size: 160, Tool, pneumatic

  • No. of fluid feed-throughs: 5
  • Force Fz max.: 31000 N
Weight [kg] 3.1
Number of pneumatic feed-throughs 5x G3/8"
Number of pneumatic feed-throughs 4x G1/2"
Max. permissible XY axis offset [mm] ± 2
Max. permissible angular offset XY [°] ± 0.7
Max. permissible angular offset Z [°] ± 1
Tool-side connection ISO 9409-1-125-10-M10
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Min. operating pressure [bar] 4.5
Max. operating pressure [bar] 7.0
Nominal operating pressure [bar] 6.0
Screw connection diagram 4 x J
Flow rate at 6 bar (per feed-through) 1.400 l/min (G3/8")
Flow rate at 6 bar (per feed-through) 1.600 l/min (G1/2")
Max. dynamic moment Mx [Nm] 3500.0
Max. dynamic moment My [Nm] 3500.0
Max. dynamic moment Mz [Nm] 1800.0
Max. static moment Mx [Nm] 10500.0
Max. static moment My [Nm] 10500.0
Max. static moment Mz [Nm] 5400.0
Force Fx max. [N] 23500.0
Force Fy max. [N] 23500.0
Force Fz max. [N] 31000.0
Force Fx max. dynamic [N] 7800.0
Force Fy max. dynamic [N] 7800.0
Force Fz max. dynamic [N] 10500.0

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Minimum pressure
The minimum pressure is the required minimum pressure to lock the system. This pressure must be continuously present during operation.

Self-retaining
The automatic tool changer has a self-retaining feature that prevents the tool from falling off in case of the pressure drop. The change master and change adapter can be separated by pneumatically actuating the piston.

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
piston-actuated balls with integrated spring (to support the locked piston position)

Media transmission
variable via attachment feed-through modules, depending on the unit size

Housing
The housing consists of high-strength, hard-coated aluminum alloy The functional components are made of hardened corrosion free steel.

Warranty
24 months

Service life characteristics
on request