arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
MSC-PS10 300x150 Illustration similar

MSC-PS10 300x150

Accessories for standard magnetic clamping technology

ID 422094

納期はお問い合わせください
Accessories for standard magnetic clamping technology

Product features:
  • Laminated plate
  • For milling contours and special forms.
  • Technology: Parallel pole
Technical data:
  • Dimensions: 300 x 150 x 21 mm
  • Pole pitch: 3 mm + 1,5 mm
  • Weight: 8.1 kg
Length [mm] 300.0
Width [mm] 150.0
Height [mm] 21.0
Weight [kg] 8.1

Scope of delivery
Laminated plate