arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVB 70-70 Illustration similar

PVB 70-70

Accessories for standard magnetic clamping technology

ID 422996

In stock
Accessories for standard magnetic clamping technology

Product features:
  • Flexible pole extension EASYTURN PVB 70
  • With through-bore and M10 screw.
  • Technology: Square pole
  • For vertical or horizontal use.
Technical data:
  • Dimensions: 69 x 70 x 70 mm
  • Compensation stroke: 9 mm
  • For pole size: 70 x 70 mm
Length [mm] 69.0
Width [mm] 70.0
Height [mm] 70.0
Min. height [mm] 65.0
Max. height [mm] 74.0
Compensation stroke [mm] 9.0
Ø D1 [mm] 17.0
Ø D2 [mm] 11.0

Scope of delivery
Pole extension, fastening screw