arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WTG-A 250

WTG-A 250

快换卡爪

ID 1479320

In stock
Standard chuck jaws

Product features:
  • Quick change jaw with mounting threads
  • For holding clamping inserts or clamping bars
  • Suitable for: TANDEM BWA vise size 250
Technical data:
  • Dimensions: 118 x 140 x 28 mm
  • Weight: 3.7 kg
Width [mm] 140.0
Height [mm] 28.0
Suitable for 250
Weight [kg] 3.7

Scope of delivery
Quick-change jaws