arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STK 100/3 Vergelijkbare illustratie

STK 100/3

Klauwklemmen

ID 1516562

In stock
System jaws, standard

Product features:
  • Claw jaw
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 3-jaw clamp size 100
Technical data:
  • Dimensions: 41.5 x 37 x 20 mm
  • Spannbereich ØSD1: 15 - 42.5 mm
  • Spannbereich ØSD2: 42.5 - 71 mm
  • grip step: 5 mm
Width [mm] 37.0
Height [mm] 20.0
Suitable for 100

Scope of delivery
Claw jaws