arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBW 90-35-16

GBW 90-35-16

Soft jaw

ID 490570

In stock
Top jaws, standard

Product features:
  • Jaw, soft
  • Interface 1: W-90
Technical data:
  • Dimensions: 90 x 35 x 16 mm
  • Weight: 0.36 kg
Breedte [mm] 90.0
Diepte [mm] 16.0
Hoogte [mm] 35.0
Bundel stuk
Gewicht [kg] 0.36

Levering
Bovenklem, bevestigingsschroeven