ECM-EGN
Controller
Inquire now
This product can only be requested online.
Controller ECM, Suitable for: EGN
- Nominal voltage: 24 V
- Length: 144 mm
Technical details
Power supply (logic) [V] | 24 |
---|---|
Power supply (load) [V] | 24 |
Nominal current [A] | 15 |
Length [mm] | 144 |
Width [mm] | 98 |
Height [mm] | 310 |
Weight [kg] | 1.9 |
This is the data of the basic variants. In order to determine your ordering code, please see the configuration example. This acts as an identification number when placing orders. If you have any questions, please contact our technical sales team. You can find the contact details online.