arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KST-M12-W Illustration similar

KST-M12-W

Connectors/sockets and adjustable housings

ID 300061

Availability on demand
Cable connector, Plug-in connection size: M12, Angled plug

  • Number of wires: 4
  • Max. current: 0.5 A
Connection sensor side Angled plug
Connector control cabinet side open wire strands
Angle control cabinet sided [°] 0
Number of wires 4
Wire cross section [mm²] 0.75
Max. current per wire [A] 0.5
Max. current [A] 0.5
Cable connector yes