arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE plus 138-V1

NSE plus 138-V1

Clamping modules

ID 471095

Clamping module standard

Discontinuation information:
  • Replaced by: 1313723
Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Anti-rotation protection two-way 90°
  • Dynamic pressure monitoring of the clamping slide position "opened"
Technical data:
  • Dimensions: Ø138 x Ø110 x 55,7 mm
  • Pull-down force: 7.5 kN
  • Pull-down force with turbo: 25 kN
  • Actuation pressure: 6 bar
  • Repeat accuracy: < 0.005 mm
  • Weight: 4.4 kg
Durchmesser [mm] 138.0
Einzugskraft [kN] 7.5
Einzugskraft mit Turbo [kN] 25.0
Entriegelungsdruck [bar] 6.0
Wiederholgenauigkeit [mm] < 0.005
Gewicht [kg] 4.4

Lieferumfang
Spannmodul, O-Ringe Ø 9 x 1,5, Abdeckkappen, Passschraube, Befestigungsschrauben, Betriebsanleitung