arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE plus 176-V1

NSE plus 176-V1

Clamping modules

ID 471096

Delivery time on request
Clamping module standard

Discontinuation information:
  • Replaced by: 1464669
Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Anti-rotation protection two-way 90°
  • Dynamic pressure monitoring of the clamping slide position "opened"
Technical data:
  • Dimensions: Ø176 x Ø138 x 59,8 mm
  • Pull-down force: 9 kN
  • Pull-down force with turbo: 40 kN
  • Actuation pressure: 6 bar
  • Repeat accuracy: < 0.005 mm
  • Weight: 7.9 kg
Diameter [mm] 176.0
Pull-down force [kN] 9.0
Pull-down force with turbo [kN] 40.0
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.005
Weight [kg] 7.9

Scope of delivery
Clamping module, mounting screws, fitting screws, O-rings, cover caps, operating manual; without clamping pins, without indexing pins