arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSF-LH-Z plus 160

KSF-LH-Z plus 160

Spring-loaded 2-jaw clamping force blocks

ID 405382

In stock
Spring-loaded clamping force block standard

Discontinuation information:
  • End-of-sales date: 2023-12-31
  • Replaced by: 1457403
Product features:
  • Centric clamping
  • Long stroke
  • Z-version
Technical data:
  • Dimensions: 160 x 160 x 132,2 mm
  • Max. clamping force: 10 kN
  • Max. clamping force with turbo function: 25 kN
  • Stroke per jaw: 8 mm
  • Max. jaw height: 200 mm
  • Repeat accuracy: 0.02 mm
  • Max. operating pressure: 6 bar
  • Weight: 16 kg
Stroke per jaw [mm] 8.0
Clamping force [kN] 10.0
Clamping force with turbo [kN] 25.0
Max. pressure [bar] 6.0
Repeat accuracy of vise [mm] 0.02
Max. jaw height [mm] 200.0
Air consumption per stroke at 6 bar [cm³] 2000.0
Closing/opening time [s] 0.4
Weight [kg] 16.0

Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual