KSP-LH plus 64
Étau à serrage pneumatique concentrique et avec mors fixe
ID 1313055
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Pneumatic clamping force block in standard version
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1409295
- Centric clamping
- Long stroke
- Standard version
- Dimensions: 64 x 64 x 50,7 mm
- Max. clamping force: 2.3 kN
- Stroke per jaw: 4 mm
- Max. jaw height: 120 mm
- Repeat accuracy: 0.01 mm
- Max. operating pressure: 9 bar
- Weight: 1.5 kg
Technical details
| Stroke per jaw [mm] | 4.0 |
|---|---|
| Clamping force [kN] | 2.3 |
| Max. pressure [bar] | 9.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 120.0 |
| Air consumption per double stroke at 6 bar [cm³] | 260.0 |
| Closing/opening time [s] | 0.1 |
| Weight [kg] | 1.5 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual