SNS 50
Conversion kit (retention knob and special T-nut)
ID 9150104
SNS 50, Conversion kit (retention knob and special T-nut)
- For interface: SK 50
- Diameter: 13 mm
- Length: 11 mm
Technical details
| 인터페이스용 | SK 50 |
|---|---|
| D1 [mm] | 13.0 |
| D2 [mm] | 19.0 |
| L [mm] | 11.0 |
| K [mm] | 24.0 |
| B 너비 [mm] | 25.4 |
| 높이 H [mm] | 29.0 |
| 깊이 T [mm] | 12.3 |
| 중량 [kg] | 0.09 |