TRIBOS-R SRE 42
Reduction Insert
ID 201983
TRIBOS-R SRE 42, Reduction Insert
- For clamping diameter: Ø12
- Length L1: 45 mm
Technical data
For clamping diameter | Ø12 |
---|---|
D2 [mm] | 42 |
L1 [mm] | 45 |
Weight [kg] | 0.555 |