TRIBOS-R SRE 48
Reduction Insert
ID 201984
TRIBOS-R SRE 48, Reduction Insert
- For clamping diameter: Ø14-Ø20, Ø1/2", Ø5/8", Ø3/4"
- Length L1: 45 mm
Technical details
For clamping diameter | Ø14-Ø20, Ø1/2", Ø5/8", Ø3/4" |
---|---|
D2 [mm] | 48 |
L1 [mm] | 45 |
Weight [kg] | 0.658 |