TRIBOS-R SRE 60
Reduction Insert
ID 201921
TRIBOS-R SRE 60, Reduction Insert
- For clamping diameter: Ø25, Ø1"
- Length L1: 45 mm
Technical details
For clamping diameter | Ø25, Ø1" |
---|---|
D2 [mm] | 60 |
L1 [mm] | 45 |
Weight [kg] | 0.319 |