TRIBOS-S SRE SO 16
Reduction Insert open on the side
ID 206083
TRIBOS-S SRE SO 16, Reduction Insert open on the side
- For clamping diameter: Ø10
- Length L1: 40 mm
Technical details
For clamping diameter | Ø10 |
---|---|
D2 [mm] | 16 |
L1 [mm] | 40 |
Weight [kg] | 0.35 |