TRIBOS-S SRE SO 25
Reduction Insert open on the side
ID 206086
TRIBOS-S SRE SO 25, Reduction Insert open on the side
- For clamping diameter: Ø16, Ø5/8"
- Length L1: 45 mm
Technical details
For clamping diameter | Ø16, Ø5/8" |
---|---|
D2 [mm] | 25 |
L1 [mm] | 45 |
Weight [kg] | 0.3 |