TRIBOS-S SRE SO 29
Reduction Insert open on the side
ID 25001026
TRIBOS-S SRE SO 29, Reduction Insert open on the side
- For clamping diameter: Ø3/4"
- Length L1: 45 mm
Technical data
For clamping diameter | Ø3/4" |
---|---|
D2 [mm] | 29 |
L1 [mm] | 45 |
Weight [kg] | 0.3 |