TRIBOS-S SRE 30
Reduction insert
ID 201981
TRIBOS-S SRE 30, Reduction insert
- For clamping diameter: Ø20
- Length L1: 45 mm
Technical details
| For clamping diameter | Ø20 |
|---|---|
| D2 [mm] | 30.0 |
| L1 [mm] | 45.0 |
| Weight [kg] | 0.737 |