arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCD 165-46 Z140-SV90°

ROTA NCD 165-46 Z140-SV90°

3-jaw power chuck with through-hole

ID 832210

Availability on demand
Standard power lathe chucks with through-hole

Product features:
  • 3-jaw wedge-bar chuck
  • Through-hole: 46 mm
  • Spindle holder: ISO 702-4 Nr. 5 (Z140)
  • Jaw interface: 1/16" x 90° Nut 12H7
Technical data:
  • Stroke per jaw: 3.7 mm
  • Piston stroke: 17 mm
  • Max. clamping force: 70 kN
  • Max. actuating force: 35 kN
  • Max. rotational speed: 7000 1/min
  • Weight: 12.7 kg
Spindle type ISO 702-4
Spindle size Nr. 5 (Z140)
Serration 1/16" x 90°
Max. rotational speed [1/min] 7000.0
Max. clamping force [kN] 70.0
Max. actuating force [kN] 35.0
Stroke/jaw [mm] 3.7
Piston stroke (H) [mm] 17.0
Moment of inertia [kgm²] 0.04
Weight [kg] 12.7