ROTA NCR-F 630 Z520-SV90°
6-jaw power chuck without through-hole
ID 860076
This product is a legacy product.
Inquire now
This product can only be requested online.
Standard power lathe chucks without through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 6-jaw compensation chucks
- Centrifugal force compensation system
- Pendulum compensation: 2+2+2 jaws oscillating in pairs
- Spindle holder: Z520
- Jaw interface: 1/16" x 90° Nut 21H7
- Stroke per jaw: 16 mm
- Piston stroke: 40 mm
- Pendulum compensation: ± 3.5 mm
- Max. clamping force: 160 kN
- Max. actuating force: 80 kN
- Max. rotational speed: 1000 1/min
- Weight: 375 kg
Technical details
Spindle type | - |
---|---|
Spindle size | Z520 |
Serration | 1/16" x 90° |
Max. rotational speed [1/min] | 1000.0 |
Max. clamping force [kN] | 160.0 |
Max. actuating force [kN] | 80.0 |
Stroke/jaw [mm] | 16.0 |
Piston stroke (H) [mm] | 40.0 |
Pendulum compensation [mm] | ± 3.5 |
Weight [kg] | 375.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 315
- red
-
SWB 250
- yellow
-
SHB 315*
- green
-
Required minimum clamping force Fspmin 33%