ROTA TB-LH 600-275 Z450-SV90°
Pneumatic 3-jaw power chuck with dual stroke system
ID 818051
This product has been discontinued and is no longer available.
Standard pneumatic power lathe chucks
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Dual stroke system
- Through-hole: 275 mm
- Spindle holder: Z450
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Stroke per jaw: 25.4 mm
- Fast stroke for jaw: 16.9 mm
- Clamping stroke per jaw: 8.5 mm
- Max. clamping force at 6 bar: 200 kN
- Max. actuating pressure: 3 - 8 bar
- Max. rotational speed: 1300 1/min
- Weight: 355 kg
Technical details
| Spiltype | - |
|---|---|
| Spilformaat | Z450 |
| Vertanding | 3/32" x 90° |
| Max. draaisnelheid [1/min] | 1300.0 |
| Max. klemkracht (bij 6 bar) [kN] | 200.0 |
| Min. werkdruk [bar] | 3.0 |
| Max. werkdruk [bar] | 8.0 |
| Slag/klauw [mm] | 25.4 |
| Snelle slag/klauw [mm] | 16.9 |
| Klemslag/klauw [mm] | 8.5 |
| Luchtverbruik/klauwslag bij 6 bar [l] | 42.5 |
| Traagheidskoppel [kgm²] | 20.6 |
| Gewicht [kg] | 355.0 |
Spannkraft-Drehzahl-Diagramm
Spannkraft-Drehzahl-Diagramm
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- green
-
Required minimum clamping force Fspmin 33%