ROTA TB 470-185 Z310-SV90°
Pneumatic 3-jaw power chuck
ID 818002
This product has been discontinued and is no longer available.
Standard pneumatic power lathe chucks
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Through-hole: 185 mm
- Spindle holder: Z310
- Jaw interface: 1/16" x 90° Nut 25,5H7
- Stroke per jaw: 7 mm
- Max. clamping force at 6 bar: 115 kN
- Max. actuating pressure: 3 - 8 bar
- Max. rotational speed: 1700 1/min
- Weight: 158 kg
Technical details
| Spindle type | - |
|---|---|
| Spindle size | Z310 |
| Serration | 3/32" x 90° |
| Max. rotational speed [1/min] | 1700.0 |
| Max. clamping force (at 6 bar) [kN] | 115.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Stroke/jaw [mm] | 7.0 |
| Air consumption/jaw stroke at 6 bar [l] | 15.1 |
| Moment of inertia [kgm²] | 5.1 |
| Weight [kg] | 158.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- green
-
Required minimum clamping force Fspmin 33%