SINO-R CAT40 Ø12x73
ID 209623
- Expansion Toolholders
- Series: SINO-R
- Toolholder interface: CAT 40
- Clamping diameter: 12 mm
- Projecting length: 73 mm
- Run-out accuracy: ≤ 0,005 mm measured in the clamping bore
- Balancing grade: G6.3 at 15,000 RPM or Umax < 1 gmm
- Min. torque: 150 Nm
Technical details
Technology | Expansion Toolholders |
---|---|
Series | SINO-R |
Toolholder interface | CAT 40 |
Toolholder standard | ASME B5.50 |
Clamping diameter D1 | 12 mm |
D2 [mm] | 39 |
D3 [mm] | 44.45 |
D6 [mm] | 32.2 |
Projecting length L1 [mm] | 73 |
L2 [mm] | 46 |
L3 [mm] | 10 |
L4 [mm] | 34 |
L5 [mm] | 53.95 |
G | M8x1 |
Min. torque [Nm] | 150 |
Weight [kg] | 1.2 |
Version
Optimal for heavy duty milling
Run-out accuracy
≤ 0,005 mm measured in the clamping bore
Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length adjustment screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request