arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SINO-R CAT40 Ø3/4 Illustration similar

SINO-R CAT40 Ø3/4"x78

Expansion toolholder

ID 209614

Availability on demand
SINO-R CAT40 Ø3/4"x78, Toolholders
  • Expansion toolholder
  • Series: SINO-R
  • Toolholder interface: CAT 40
  • Clamping diameter: 3/4"
  • Projecting length: 78 mm
  • Run-out accuracy: ≤ 0,005 mm measured in the clamping bore
  • Balancing grade: G6.3 at 15,000 RPM or Umax < 1 gmm
  • Min. torque: 450 Nm
Technology Expansion toolholder
Series SINO-R
Toolholder interface CAT 40
Toolholder standard ASME B5.50
Clamping diameter D1 3/4"
D2 [mm] 48.5
D3 [mm] 49.72
D6 [mm] 41.7
Projecting length L1 [mm]/[inch] 78 mm / 3.1"
L2 [mm] 51
L3 [mm] 10
L4 [mm] 24
L5 [mm] 58.95
G M8x1
Min. torque [Nm] 450
Weight [kg] 1.5

Version
Optimal for heavy duty milling

Run-out accuracy
≤ 0,005 mm measured in the clamping bore

Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request