AMC CYL HSK-A63 M12x100 L1=126
Thread Shank Adaptors, Cylindrical
ID 1313764
AMC CYL HSK-A63 M12x100 L1=126, Toolholders
- Thread Shank Adaptors, Cylindrical
- Series: Thread Shank Adaptors, Cylindrical
- Toolholder interface: HSK-A 63
- Thread in clamping diameter: M12
- Projecting length: 126 mm
- Run-out accuracy: ≤ 0.005 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Thread Shank Adaptors, Cylindrical |
---|---|
Series | Thread Shank Adaptors, Cylindrical |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Thread tightening bolt G | M12 |
D2 [mm] | 21 |
Projecting length L1 [mm]/[inch] | 126 mm / 5.0" |
L4 [mm] | 100 |
Weight [kg] | 0.925 |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request