TRIBOS-R CAT 40 Ø20x150
Porte-outils de serrage polygonal
ID 233896
This product is being discontinued and will only be available for a limited period of time.
TRIBOS-R CAT 40 Ø20x150, Porte-outils
- Porte-outils de serrage polygonal
- Gammes: TRIBOS-R
- Interface de porte-outils: CAT 40
- Diamètre de serrage: 20 mm
- Longueur de projection: 150 mm
- Concentricité: < 0,003 mm à 2,5 x D
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 240 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-R |
| Toolholder interface | CAT 40 |
| Toolholder standard | ASME B5.50 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 48.0 |
| D3 [mm] | 50.5 |
| Projecting length L1 [mm]/[inch] | 150 mm / 5.9" |
| L2 [mm] | 52.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| L5 [mm] | 130.95 |
| G | M10x1 |
| Min. torque [Nm] | 240.0 |
| Weight [kg] | 2.0 |
Version
Long, rigid design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request