TRIBOS-S SK 40 Ø8x80
Porte-outils de serrage polygonal
ID 205132
TRIBOS-S SK 40 Ø8x80, Porte-outils
- Porte-outils de serrage polygonal
- Gammes: TRIBOS-S
- Interface de porte-outils: SK 40
- Diamètre de serrage: 8 mm
- Longueur de projection: 80 mm
- Concentricité: < 0,003 mm à 2,5 x D
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 12 Nm
Détails techniques
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 13.0 |
| D3 [mm] | 15.1 |
| D4 [mm] | 49.0 |
| Projecting length L1 [mm]/[inch] | 80 mm / 3.1" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 37.2 |
| L6 [mm] | 60.9 |
| G | M6 |
| Min. torque [Nm] | 12.0 |
| Weight [kg] | 0.95 |
| Standard length | yes |
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request