WEL HSK-A63 Ø6x120
WELDON End Mill Holders
ID 263521
WEL HSK-A63 Ø6x120, Toolholders
- WELDON End Mill Holders
- Series: WELDON
- Toolholder interface: HSK-A 63
- Clamping diameter: 6 mm
- Projecting length: 120 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | WELDON End Mill Holders |
---|---|
Series | WELDON |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 6 mm |
D2 [mm] | 25 |
D6 [mm] | 14.5 |
Projecting length L1 [mm] | 120 |
L2 [mm] | 35 |
L4 [mm] | 94 |
G1 | M6 |
Weight [kg] | 0.995 |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request