arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
Workpiece pin

Workpiece pin

Workpiece pin
Workpiece stops are used on claw jaws and pendulum jaws to change the clamping depth. As needed, they can be processed to a desired height.
Workpiece stops can also be used for special workpiece-specific special chuck jaws
They are made of C45 steel either as soft or hardened variants.
모든 필터
결과 70개
122160
-
sim 
5.0 mm
122161
-
sim 
5.0 mm
122162
-
sim 
10.0 mm
122163
-
sim 
10.0 mm
122164
-
sim 
15.0 mm
122165
-
sim 
15.0 mm
122166
-
sim 
20.0 mm
122167
-
sim 
20.0 mm
122168
-
sim 
25.0 mm
122169
-
sim 
25.0 mm