arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
Individual modules NSE plus

Individual modules NSE plus

Clamping modules
Quick-change pallet system for general milling applications and heavy duty cutting made of stainless steel.

Advantages – Your benefits

  • SCHUNK modular system
    Innumerable combinations of standard clamping devices to suit all different types of machines
  • All pneumatic modules can be operated at a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability
  • Turbo integrated by default
    Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency.
  • One consistent clamping pin size fits for all NSE plus modules
    No danger of confusion or incorrect operation
  • Integrated slide monitoring
    Can be used in automated applications
  • Welding certification with TüV (technical inspection association) certificate
    Functional earth can be directly grounded via the clamping module.

Options and special information

  • Positioning and clamping in one size operation – VERO-S gets to the heart of rationalization.
  • The set-up time killer ensures higher machine running times and a more rational production from batch size 1. Particularly in small batch quantities and a comprehensive range of workpieces, very significant cost advantages can be achieved with the VERO-S system. SCHUNK thus supports the trend towards greater production variability.